IESNA:LM-63-2002
[TEST]P1641783
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-840-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31821.8
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7031.5 6585.8 6135.5 5771.0 5485.5 5290.5 5197.6 5176.7 5241.7 5420.5 5692.1 6065.8 6509.2 6959.6 7356.5 
7772.1 8322.2 8858.5 9541.0 10223.5 10683.1 10666.8 9828.8 8145.8 6149.4 4614.9 3646.9 2971.4 2393.4 1652.8 1114.3 
673.2 390.0 171.8 30.2 0.0 0.0 
7031.5 6609.0 6149.4 5784.9 5480.8 5295.1 5188.3 5169.8 5232.4 5404.2 5678.2 6044.9 6495.3 6945.6 7372.8 
7834.7 8350.1 8925.8 9606.0 10290.8 10762.0 10717.9 9905.4 8210.8 6070.5 4536.0 3602.8 2943.5 2351.6 1655.2 1123.6 
677.8 406.2 183.4 37.1 0.0 0.0 
7031.5 6595.1 6149.4 5775.7 5504.0 5309.0 5199.9 5167.4 5206.9 5364.8 5636.4 6003.1 6472.1 6964.2 7507.4 
8011.2 8575.3 9285.6 10009.9 10652.9 11107.9 11047.6 10237.4 8545.1 6228.3 4570.8 3702.6 3045.7 2511.8 1736.4 1146.8 
731.2 455.0 248.4 53.4 0.0 0.0 
7031.5 6683.3 6233.0 5887.1 5606.2 5415.8 5297.4 5237.1 5237.1 5327.6 5552.8 5882.4 6325.8 6894.6 7519.0 
8162.1 8858.5 9610.6 10427.7 11256.5 11832.2 11883.3 11282.0 9833.5 7356.5 4888.9 3920.8 3449.6 3043.4 2465.3 
1627.3 984.3 659.3 383.0 120.7 0.0 0.0 
7031.5 6688.0 6288.7 5959.0 5699.0 5515.7 5392.6 5309.0 5267.3 5288.2 5408.9 5648.0 6012.4 6509.2 7140.6 
7846.3 8661.2 9545.6 10546.1 11672.0 12807.2 13624.3 13712.5 12930.2 11059.2 7498.1 4371.2 3544.8 3296.4 3182.6 
2931.9 2021.9 1365.0 796.2 292.5 0.0 0.0 
7031.5 6799.4 6437.3 6123.9 5896.4 5710.7 5564.4 5469.2 5401.9 5369.4 5394.9 5490.1 5692.1 6026.4 6479.0 
7078.0 7899.7 8826.0 9872.9 11182.2 12816.5 14694.5 16475.0 17387.3 17410.5 16003.8 12187.4 6548.7 3962.6 3421.7 
3319.6 3099.1 2328.4 1980.2 1044.6 7.0 0.0 
7031.5 6862.1 6581.2 6307.3 6100.6 5921.9 5782.6 5678.2 5603.9 5557.4 5548.2 5583.0 5661.9 5833.7 6105.3 
6509.2 7082.6 7804.6 8728.5 9931.0 11356.3 13264.5 16068.8 19629.8 22773.0 24565.1 24579.0 22039.4 15787.9 8930.4 
4758.9 3224.4 2495.5 1947.7 1511.2 227.5 0.0 
7031.5 6915.5 6734.4 6541.7 6367.6 6212.1 6082.1 5982.3 5910.3 5856.9 5833.7 5831.4 5849.9 5901.0 6019.4 
6242.3 6606.7 7152.2 7927.6 8951.3 10293.1 12001.7 14016.6 16584.1 20066.2 24829.7 29980.9 32385.9 31160.2 
25946.3 19643.7 14239.5 8730.8 3449.6 1522.8 408.6 0.0 
7031.5 6920.1 6746.0 6564.9 6402.4 6249.2 6119.2 6021.7 5954.4 5901.0 5877.8 5873.1 5882.4 5924.2 6024.0 
6237.6 6574.2 7094.2 7869.6 8856.2 10172.4 11904.2 13842.5 16345.0 19666.9 24170.4 29565.4 32548.4 31422.5 
26515.1 20045.3 14555.2 9088.3 3398.5 1432.3 406.2 0.0 
7031.5 6989.7 6913.1 6834.2 6743.7 6639.2 6546.4 6486.0 6446.5 6421.0 6402.4 6381.5 6369.9 6367.6 6414.0 
6532.4 6773.9 7201.0 7844.0 8756.3 10014.5 11560.6 13227.4 15042.7 16983.4 19174.8 21714.4 24495.4 26152.9 24651.0 
20375.0 13431.6 5970.6 1664.4 631.4 178.7 0.0 
7031.5 7036.2 7040.8 7057.1 7075.6 7066.4 7068.7 7082.6 7110.5 7138.3 7149.9 7138.3 7115.1 7094.2 7103.5 
7161.5 7317.1 7637.4 8224.7 9111.5 10360.4 11862.4 13559.3 15425.7 17303.7 19112.1 20966.9 22687.1 22201.9 19518.4 
16133.8 10000.6 3178.0 1102.7 457.3 157.9 0.0 
7031.5 7066.4 7091.9 7126.7 7159.2 7156.9 7152.2 7147.6 7147.6 7126.7 7078.0 7001.4 6920.1 6824.9 6743.7 
6713.5 6762.2 6952.6 7300.8 7922.9 9000.1 10358.1 11999.3 13858.8 15750.7 17712.3 19509.1 21034.2 19966.4 17073.9 
13830.9 8182.9 2611.6 995.9 441.1 155.5 0.0 
7031.5 7003.7 7033.9 7066.4 7082.6 7057.1 7015.3 6961.9 6901.5 6827.2 6704.2 6562.6 6404.8 6244.6 6103.0 
5991.5 5945.1 5979.9 6114.6 6467.4 7103.5 8206.2 9675.6 11386.5 13194.9 15186.6 17083.2 18130.2 16533.0 13998.1 
11100.9 6414.0 2228.5 861.2 413.2 155.5 0.0 
7031.5 7059.4 7061.7 7033.9 6971.2 6836.5 6664.7 6472.1 6265.5 6035.6 5768.7 5469.2 5153.5 4814.6 4466.4 
4106.6 3746.7 3380.0 2999.3 2623.2 2284.3 2068.4 2068.4 2425.9 3310.3 4475.7 5494.8 4779.8 2711.4 1813.0 1385.9 
1021.4 647.7 343.6 190.4 81.2 0.0 
7031.5 7066.4 7008.3 6901.5 6713.5 6455.8 6156.4 5815.1 5422.8 4995.7 4522.1 3967.3 3349.8 2706.8 2026.6 1527.5 
1258.2 1137.5 1077.1 1040.0 1014.5 995.9 982.0 970.3 954.1 963.4 1035.3 1181.6 1272.1 1123.6 921.6 728.9 501.4 255.4 137.0 39.5 
0.0 
7031.5 7054.7 6924.7 6706.5 6402.4 6026.4 5587.6 5053.7 4438.5 3753.7 2938.9 2163.5 1566.9 1276.8 1144.5 1079.5 1033.0 
1000.5 972.7 944.8 923.9 898.4 865.9 840.3 817.1 800.9 803.2 852.0 919.3 838.0 652.3 459.6 304.1 202.0 109.1 23.2 0.0 
7031.5 7045.5 6838.9 6518.5 6103.0 5592.3 4986.4 4234.2 3333.5 2451.4 1785.2 1434.6 1248.9 1144.5 1086.4 1044.6 1000.5 
963.4 926.2 896.1 872.8 847.3 817.1 782.3 738.2 696.4 659.3 615.2 568.7 508.4 413.2 322.7 248.4 169.5 83.6 11.6 0.0 
7031.5 6975.8 6690.3 6279.4 5754.8 5128.0 4355.0 3400.9 2495.5 1840.9 1501.9 1320.9 1204.8 1130.5 1072.5 1021.4 975.0 
926.2 882.1 849.6 826.4 800.9 763.7 724.3 680.2 633.7 580.4 527.0 466.6 410.9 352.9 292.5 225.2 150.9 74.3 7.0 0.0 
7031.5 6915.5 6588.1 6079.8 5471.5 4700.8 3797.8 2797.3 2056.8 1692.3 1474.1 1318.6 1204.8 1123.6 1056.2 998.2 944.8 
898.4 861.2 828.7 798.6 763.7 726.6 687.1 645.4 594.3 545.5 492.1 443.4 392.3 338.9 280.9 215.9 141.6 69.6 2.3 0.0 
7031.5 6908.5 6541.7 5998.5 5278.9 4445.5 3419.4 2481.6 1977.8 1734.1 1550.7 1378.9 1235.0 1128.2 1049.3 982.0 930.9 
893.7 861.2 826.4 791.6 749.8 705.7 663.9 615.2 568.7 524.6 473.6 424.8 378.4 325.0 267.0 202.0 132.3 58.0 0.0 0.0 
7031.5 6843.5 6458.1 5880.1 5137.3 4225.0 3203.5 2349.3 1984.8 1799.1 1631.9 1439.3 1272.1 1142.1 1040.0 977.3 930.9 
898.4 865.9 831.1 789.3 742.8 696.4 650.0 598.9 552.5 503.7 459.6 415.5 366.8 313.4 257.7 190.4 120.7 48.7 0.0 0.0 
7031.5 6843.5 6458.1 5875.5 5137.3 4211.0 3185.0 2353.9 1991.8 1808.4 1655.2 1460.2 1267.5 1142.1 1044.6 975.0 930.9 
900.7 865.9 831.1 789.3 742.8 696.4 650.0 596.6 550.2 501.4 457.3 413.2 364.5 311.1 255.4 188.0 118.4 46.4 0.0 0.0 
